IESNA:LM-63-2002
[TEST]P1365852
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2B-830-U-T2R
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 74W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9448.0
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1271.1 1585.6 1828.0 2024.6 2162.2 2269.2 2277.9 2234.2 2221.1 2299.8 2513.8 2869.8 3313.1 3691.0 3933.4 4175.8 
4357.1 4440.1 4442.3 4322.1 4060.1 3260.7 2601.1 2111.9 1561.6 1148.8 742.6 500.1 476.1 377.8 288.3 244.6 192.2 137.6 
48.0 8.7 2.2 0.0 
1271.1 1576.9 1817.1 2011.5 2162.2 2262.6 2280.1 2245.2 2234.2 2304.1 2509.4 2887.3 3310.9 3682.2 3935.6 4162.7 
4344.0 4442.3 4431.3 4322.1 4081.9 3352.4 2623.0 2164.3 1592.1 1151.0 751.3 515.4 478.3 382.2 294.8 246.8 198.7 142.0 
54.6 10.9 2.2 0.0 
1271.1 1570.3 1808.4 2002.7 2160.0 2271.4 2312.9 2291.0 2280.1 2336.9 2507.2 2837.0 3221.4 3586.1 3843.8 4047.0 
4226.0 4335.2 4357.1 4291.6 4095.0 3682.2 2900.4 2332.5 1753.8 1253.6 853.9 576.6 526.3 412.8 314.5 262.1 220.6 
159.4 109.2 30.6 4.4 0.0 
1271.1 1548.5 1777.8 1974.3 2142.5 2282.3 2356.5 2363.1 2369.6 2411.1 2524.7 2740.9 3066.3 3407.0 3688.8 3863.5 
4016.4 4145.2 4206.4 4202.0 4112.5 3894.1 3446.4 2854.5 2186.2 1526.6 1089.8 694.5 639.9 473.9 338.5 270.8 225.0 
150.7 104.8 43.7 4.4 0.0 
1271.1 1535.4 1764.7 1948.1 2127.2 2284.5 2411.1 2467.9 2494.1 2531.3 2614.3 2749.7 2948.4 3221.4 3481.3 3691.0 
3859.1 3983.6 4084.1 4136.5 4110.3 4029.5 3848.2 3452.9 2891.6 2282.3 1541.9 1033.0 919.5 624.6 406.2 266.4 203.1 
159.4 104.8 39.3 4.4 0.0 
1271.1 1500.4 1703.5 1900.1 2081.4 2258.3 2419.9 2531.3 2599.0 2651.4 2719.1 2830.5 2976.8 3160.3 3380.8 3608.0 
3791.4 3950.9 4057.9 4138.7 4195.5 4188.9 4134.3 4012.0 3725.9 3256.3 2668.9 1904.5 1686.1 1033.0 633.4 384.4 
266.4 183.5 83.0 30.6 6.6 0.0 
1271.1 1472.0 1648.9 1830.2 2000.5 2184.0 2358.7 2518.2 2638.3 2738.7 2826.1 2913.5 3022.7 3177.7 3337.2 3557.7 
3771.8 3990.2 4164.9 4311.2 4429.2 4558.0 4603.9 4634.5 4651.9 4516.5 4204.2 3280.4 3153.7 2546.5 1489.5 836.5 
439.0 207.5 93.9 39.3 10.9 0.0 
1271.1 1424.0 1563.7 1727.5 1880.4 2048.6 2216.8 2391.5 2546.5 2695.1 2834.8 2959.3 3077.3 3188.6 3310.9 3446.4 3603.6 
3784.9 3990.2 4197.7 4413.9 4636.6 4887.8 5023.2 5147.7 5248.2 4855.0 4494.7 4448.8 4064.4 3310.9 2590.2 
1478.6 530.7 231.5 72.1 15.3 0.0 
1271.1 1362.8 1476.4 1600.9 1729.7 1867.3 2000.5 2144.7 2288.8 2441.7 2601.1 2756.2 2911.3 3090.4 3269.5 3435.4 3621.1 
3817.6 4031.7 4271.9 4529.6 4855.0 5272.2 5536.4 5844.4 6047.5 5848.8 6032.2 6041.0 5879.3 5453.5 4638.8 
2723.5 1133.5 294.8 59.0 17.5 0.0 
1271.1 1358.5 1461.1 1572.5 1697.0 1834.6 1956.9 2098.8 2225.5 2371.8 2531.3 2679.8 2841.4 3011.7 3193.0 3367.7 3562.1 
3763.0 3981.4 4234.8 4518.7 4874.7 5302.8 5586.7 5916.5 6130.5 5971.1 6193.8 6209.1 6027.9 5665.3 4833.2 
2660.1 989.4 257.7 50.2 17.5 0.0 
1271.1 1310.4 1365.0 1445.8 1531.0 1620.5 1725.4 1821.5 1926.3 2046.4 2160.0 2273.5 2400.2 2529.1 2682.0 2817.4 2968.1 3131.9 
3321.9 3542.5 3789.2 4145.2 4470.7 4739.3 5088.7 5200.1 5132.4 5296.2 5276.6 4990.4 4518.7 3710.6 1786.5 419.3 
104.8 30.6 17.5 0.0 
1271.1 1284.2 1312.6 1356.3 1415.2 1485.1 1552.8 1629.3 1712.3 1797.4 1884.8 1974.3 2061.7 2162.2 2262.6 2360.9 2461.4 2577.1 
2714.7 2874.1 3079.4 3352.4 3559.9 3782.7 4022.9 4064.4 3988.0 3990.2 3920.3 3592.7 3138.4 2454.8 1113.8 312.3 
96.1 32.8 17.5 0.0 
1271.1 1251.4 1242.7 1258.0 1284.2 1317.0 1358.5 1406.5 1454.5 1504.8 1555.0 1598.7 1640.2 1681.7 1718.8 1745.0 1766.9 1788.7 1804.0 
1838.9 1900.1 1950.3 1952.5 1939.4 1915.4 1799.6 1677.3 1478.6 1430.5 1159.7 856.1 624.6 318.9 163.8 67.7 30.6 17.5 0.0 
1271.1 1188.1 1126.9 1085.4 1068.0 1059.2 1068.0 1076.7 1092.0 1105.1 1109.5 1102.9 1085.4 1063.6 1028.7 982.8 923.8 860.5 803.7 
753.5 701.1 657.4 615.9 578.8 539.4 491.4 436.8 393.1 377.8 323.2 259.9 196.6 133.2 89.5 54.6 26.2 13.1 0.0 
1271.1 1131.3 1024.3 956.6 932.6 943.5 965.3 982.8 998.1 1000.3 991.5 969.7 939.1 899.8 862.7 816.8 771.0 727.3 685.8 
639.9 580.9 532.9 495.8 473.9 458.6 454.3 432.4 406.2 401.9 371.3 312.3 246.8 163.8 93.9 59.0 28.4 10.9 0.0 
1271.1 1085.4 945.7 888.9 895.4 921.6 947.9 965.3 969.7 961.0 934.8 899.8 862.7 825.6 786.2 753.5 716.4 670.5 622.4 
576.6 543.8 522.0 506.7 491.4 478.3 463.0 439.0 395.3 386.6 360.4 321.0 238.1 190.0 115.8 54.6 24.0 8.7 0.0 
1271.1 1041.8 893.3 860.5 886.7 917.3 945.7 956.6 950.0 926.0 893.3 853.9 816.8 784.1 751.3 712.0 683.6 655.2 615.9 
587.5 567.8 546.0 502.3 471.7 449.9 428.1 401.9 371.3 362.5 332.0 257.7 235.9 209.7 170.4 98.3 39.3 6.6 0.0 
1271.1 1006.8 860.5 851.8 882.3 919.5 939.1 947.9 934.8 899.8 858.3 814.6 777.5 744.7 714.2 694.5 674.9 653.0 633.4 
589.7 548.2 519.8 491.4 463.0 430.2 397.5 366.9 336.3 327.6 288.3 253.3 216.2 181.3 142.0 104.8 45.9 4.4 0.0 
1271.1 982.8 840.8 849.6 888.9 917.3 943.5 943.5 917.3 878.0 832.1 786.2 751.3 720.7 694.5 674.9 648.6 611.5 578.8 
548.2 517.6 487.0 456.5 425.9 399.7 373.5 345.1 316.7 305.8 277.4 249.0 214.0 174.7 128.9 80.8 30.6 4.4 0.0 
1271.1 965.3 838.7 849.6 891.1 923.8 941.3 934.8 904.2 858.3 805.9 764.4 731.6 703.2 688.0 657.4 607.2 550.4 528.5 
508.9 476.1 452.1 430.2 399.7 377.8 351.6 327.6 294.8 286.1 264.3 233.7 200.9 166.0 135.4 72.1 32.8 2.2 0.0 
1271.1 956.6 836.5 853.9 893.3 928.2 939.1 932.6 897.6 845.2 792.8 749.1 718.5 696.7 683.6 635.5 570.0 524.2 506.7 
482.7 460.8 430.2 404.0 380.0 362.5 342.9 318.9 288.3 283.9 262.1 233.7 198.7 166.0 131.0 76.4 32.8 2.2 0.0 
1271.1 956.6 836.5 853.9 895.4 926.0 939.1 930.4 897.6 838.7 788.4 749.1 716.4 698.9 681.4 633.4 570.0 522.0 508.9 
482.7 458.6 428.1 404.0 375.6 362.5 342.9 316.7 288.3 283.9 264.3 231.5 194.4 163.8 113.6 80.8 28.4 2.2 0.0 
